1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW21HN900HQ2#

DLW21HN900HQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW21HN900HQ2B DLW21HN900HQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,USB2.0,USB3.1 Gen1,USB3.1 Gen2

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 0.9mm
Thickness Tolerance ±0.1mm
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 220mA
Derating of Rated Current No
Rated Voltage 20Vdc
Withstanding Voltage 50Vdc
DC Resistance(max.) 0.59Ω
DC Resistance 0.59Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.009g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and low profile (2.0x1.2x0.9mm).
   Excellent noise suppression for sets of small and
   thin size.
2. High common mode impedance at high frequency
   effects excellent noise suppression performance.
3. Various common mode impedance from can be used, 
   selected depending on noise level and
   signal frequency.
4. Impedance of 100 ohm line. (DLW21HN_HQ series)
5. Suitable for differential signal line like USB2.0,
   IEEE1394 and LVDS, because DLW21H does not provide
   distortion to high speed signal transmission due
   to its high coupling. (USB3.0: DLW21HN900HQ2)
6. Small dimension enables higher density mounting

Applications
Common mode noise suppression of signal lines in high
speed and high density digital equipment such as PCs
and peripherals and telecommunications equipment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 3000

Download a PDF file of this page