1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW44SM242SK2#

DLW44SM242SK2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW44SM242SK2B DLW44SM242SK2K DLW44SM242SK2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 4040
Size Code (in inch) 1515
Length 4.0mm
Length Tolerance ±0.2mm
Width 4.0mm
Width Tolerance ±0.2mm
Thickness 1.4mm
Thickness Tolerance ±0.1mm
Common Mode Impedance (at 100MHz) 2400Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Common Mode Impedance (at 10MHz) 140Ω
Common Mode Impedance (at 10MHz) Tolerance ±40%
Rated Current 1.4A
Derating of Rated Current Yes (Over 85℃)
*For details, please check the derating diagram.
Rated Voltage 60Vdc
Withstanding Voltage 150Vdc
DC Resistance(max.) 0.105Ω
DC Resistance 0.075Ω±40%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 105℃
Mass(typ.) 0.086g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

Features
1. Low profile(h=1.5mm max.)
2. Small size(4.0 x 4.0mm)
3. High rated current available(1.1A to 3.1A)
4. High common mode Impedance
   (max 2400ohm, at 100MHz)

Application
Noise suppression for power line
1. Power line equipment
   DC/DC converter
   battery charger
2. Portable equipment
    PDA(Personal Digital Assistance)
    note PC
    printer
    DVC

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 3500
L 180mm Embossed Tape 1000

Download a PDF file of this page