1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW5BSM302SQ2#

DLW5BSM302SQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW5BSM302SQ2B DLW5BSM302SQ2K DLW5BSM302SQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 5050
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.3mm
Width 5.0mm
Width Tolerance ±0.3mm
Thickness 4.5mm
Thickness Tolerance max.
Common Mode Impedance (at 100MHz) 3000Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Common Mode Impedance (at 10MHz) 300Ω
Common Mode Impedance (at 10MHz) Tolerance min.
Rated Current 500mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 0.3Ω
DC Resistance 0.3Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.3g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

DLW5AH/5BS series is a high performance wound type
chip common mode choke coil. 

Features
1. High impedance (max. of 4000ohm at 100MHz: DLW5AH)
    enables great noise suppression.
2. Large rated current (max. of 5A) is suitable for
    power line use.
3. DLW5AH/BS series does not damage high speed signal
    due to high coupling common mode choke coil
    structure.
4. Automatic mounting can be applied.

Applications
1. DC power lines in AC adapters of Portable equipment
2. DC power lines of DC-DC converters, battery chargers

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 1500
L 180mm Embossed Tape 400

Download a PDF file of this page