1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFA21SL307X1A48#

NFA21SL307X1A48#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFA21SL307X1A48B NFA21SL307X1A48L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.1mm
Width 1.25mm
Width Tolerance ±0.1mm
Thickness 0.85mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.012g
Number of Circuit 4
Rated Current 100mA
Rated Voltage 10Vdc
Withstanding Voltage 30Vdc
Insulation Resistance(min.) 1000MΩ
Insertion Loss 2dB to 7dB(at Cut-off Frequency),7dB min.(at 500MHz),20dB min.(at 800MHz),25dB min.(at 1000MHz)
Nominal Cut-off Frequency 300MHz
Size Code (in mm) 2012

Murata Icon X Features

1. Steep insertion loss characteristics
2. Suitable for noise suppression in 800MHz or
    higher frequency
3. Size: 2.0x1.25mm
4. 4 circuits in one package

Applications
Noise suppression for LCD line

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180mm Embossed Tape 4000

Download a PDF file of this page