1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFE31PT101C1E9#

NFE31PT101C1E9#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFE31PT101C1E9B NFE31PT101C1E9K NFE31PT101C1E9L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.35mm
Width 1.6mm
Width Tolerance ±0.15mm
Thickness 1.6mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.034g
Number of Circuit 1
Rated Current 6A
Rated Voltage 25Vdc
Withstanding Voltage 62.5Vdc
Insulation Resistance(min.) 1000MΩ
Capacitance 100pF
Capacitance Tolerance 80/-20%
Size Code (in mm) 3216

Murata Icon X Features

The chip "EMIFIL" NFE31PT is a small size T-type
circuit EMI suppression filter.

Features
1. Its large rated current of 6A and low voltage drop
   due to small DC resistance are suitable for DC
   power line use.
2. The feedthrough capacitor realizes excellent high
   frequency characteristics.
3. The structure incorporates built-in ferrite beads
   which minimize resonance with surrounding circuits.
4. 22 to 2,200pF lineups can be used in signal lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
K 330mm Embossed Tape 8000
L 180mm Embossed Tape 2000

Download a PDF file of this page