Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Height (inch) 0.795inch
Height (mm) 20.19mm
Width (mm) 16.79mm
Depth (mm) 8.89mm
Mounting Option Through Hole
Turns Ratio N to 50
Primary Current Rating (A) 10A
Secondary DC Resistance Min. (Ω) 0.133Ω
Secondary DC Resistance Max. (Ω) 0.199Ω
Terminating Resistance (Ω) 50Ω
Package weight (g) 5.7g
Short Description The 5600 series of current sense transformers
are designed to monitor AC currents. They can
be used for high frequency current sensing, for
example in switched-mode power supplies, motor
control and electronic lighting ballasts.
Description The 5600 series of current sense transformers
are designed to monitor AC currents. They can
be used for high frequency current sensing, for
example in switched-mode power supplies, motor
control and electronic lighting ballasts.
Series 5600
Series Headline 10A Current Sensing Transformers
Series Description The 5600 series of current sense transformers
are designed to monitor AC currents. They can
be used for high frequency current sensing, for
example in switched-mode power supplies, motor
control and electronic lighting ballasts.

Download a PDF file of this page

Details