Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Target IC MAX250/251/253
Type Converter Transformer
Height (inch) 0.49inch
Height (mm) 12.5mm
Width (mm) 15.0mm
Depth (mm) 15mm
Mounting Option Through Hole
Turns Ratio (Pri) 1
Turns Ratio (Sec) 1
Turns Ratio (Sec2) 3
Turns Ratio 1 to 1.33
Isolation Voltage (V) 6000Vrms
Packaging style Tube
Package Qty. 30
Short Description The 78253 series of converter transformers are specifically designed for use with the MAX253 chip set to provide isolated power supplies.
Description The 78253 series of converter transformers are specifically designed for use with the MAX253 chip set to provide isolated power supplies.
Series 76250EN/76253EN
Series Headline EN Approved MAX250/251/253 Compatible Converter Transformers
Series Description The 76250ENC converter transformer is specifically designed for use with Maxim chipsets to provide isolated RS232 interfaces. A carefully controlled turns ratio ensures consistent performance whilst a toroidal construction minimises EMI. The 76253/XXENC converter transformers are specifically designed for use with the MAX253 chip set to provide isolated power supplies. The 5V version can supply 1W and the 3.3V version can supply 500mW. A centre tapped secondary winding allows for full bridge, half bridge or voltage doubling.

Download a PDF file of this page

Details