Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Height (inch) 0.25inch
Height (mm) 6.35mm
Width (mm) 9.52mm
Depth (mm) 9mm
Mounting Option Through Hole
Turns Ratio (Pri) 1
Turns Ratio (Sec) 1
Turns Ratio (Sec2) 1
Turns Ratio 1 to 1 to 1
Primary Inductance Min. (μH) 2000μH
Primary Constant, ET Min (Vμs) 20Vμs
Leakage Inductance Typ. (μH) 0.6μH
Primary DC Resistance Max. (Ω) 0.66Ω
Interwinding Capacitance Typ. (pF) 72pF
Isolation Voltage (V) 1000Vrms
Packaging style Tube
Package weight (g) 1.1g
Package Qty. 50
Short Description The 786 series is a comprehensive range of general purpose pulse transformers.
Description The 786 series is a comprehensive range of general purpose pulse transformers.
Series 786
Series Headline General Purpose Pulse Transformers
Series Description The 786 series is a comprehensive range of general purpose pulse transformers. Common applications include line coupling, matching or isolating. The devices can also be used in small isolated power supplies and also as commonmode chokes in fi ltering applications.

Download a PDF file of this page

Details