1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLM15PD800SN1#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLM15PD800SN1J BLM15PD800SN1B BLM15PD800SN1D

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 85℃) 1.5A
Rated Current (at 125℃) 1A
DC Resistance(max.) 0.07Ω
Impedance (at 100MHz) 80Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1005

Murata Icon X Features

1.The chip ferrite beads BLM series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
  BLM series is effective in circuits without stable
  ground lines because BLM series does not need a
  connection to ground.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLM_P series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 6A DC.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
J 330mm Paper Tape 50000
B Bulk(Bag) 1000
D 180mm Paper Tape 10000

Download a PDF file of this page