1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM18KN101EH1#

BLM18KN101EH1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM18KN101EH1B BLM18KN101EH1D BLM18KN101EH1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.6mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 175℃
Mass(typ.) 0.004g
Number of Circuit 1
Rated Current (at 125℃) 1.9A
Rated Current (at 150℃) 1.2A
Rated Current (at 175℃) 10mA
DC Resistance(max.) 0.03Ω
Impedance (at 100MHz) 100Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1608

Murata Icon X Features

1.The chip ferrite beads BLM series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
  BLM series is effective in circuits without stable
  ground lines because BLM series does not need a
  connection to ground.
2.The nickel barrier structure of the external
 electrodes provides excellent solder heat resistance.
  Also it can be used up to 175 ℃.
3.BLM_K series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 4A DC.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Download a PDF file of this page