1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)DK1E3EA152M86RBH01
Safety Standard Certified Resin Molding SMD Type Ceramic Capacitors for Consumer Electronics & Industrial Equipment

DK1E3EA152M86RBH01

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 11.4±0.5mm
Width 6.0±0.5mm
Thickness 2.5mm max.
Capacitance 1500pF ±20%
Metal terminal width e 0.75±0.3mm
Operating Temperature Range -40℃ to 125℃
Rated Voltage 300Vac(r.m.s.)
Capacitance change rate +20/-55%
Temperature characteristics (complied standard) E(JIS)
Temperature range of temperature characteristics -25℃ to 85℃

Murata Icon X Notices

X1/Y1 Class Certified Products、 Rated Voltage X1:440Vac(r.m.s.)/1500Vdc Y1:300Vac(r.m.s.)/1500Vdc

Murata Icon X References

Packaging Specifications Standard Packing Quantity
R 330Embossed Tape 2500

Mass (typ.)

1 piece

0.28g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information