1. Product SearchBalunsBalunsDXP2ABN7514T#

DXP2ABN7514T#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DXP2ABN7514TB DXP2ABN7514TL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Frequency Range 50MHz to 870MHz
Insertion Loss 1.8dB max.(at Freq. Range)
Size Code (in mm) 2010
Size Code (in inch) 0804
Length 2mm
Length Tolerance ±0.1mm
Width 1mm
Width Tolerance ±0.1mm
Thickness 0.82mm
Thickness Tolerance ±0.1mm
Power Rating 20dBm
Port Impedance 75Ω - 300Ω
CMRR(min.) 20dB
DC Resistance(Typ.)
Mass(typ.) 0.008g

Murata Icon X Features

1. Ultra Miniature Film Transformer
2. Low lnsertion Loss
3. Wideband Frequency Range
4. Surface Mount

Applications
TV tuners, Cable TV tuners and Communication application
that require unbalance mode to balance mode conversion.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 3000

Download a PDF file of this page