Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Intrusion detection,Security Equipment,Light

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Dimensions TO-5(φ9.2x4.7mm)
Output Type Analog
Electrode (2.0x1.0mm)x2
Responsivity(typ.) 4.6mV
Supply Voltage Range 2V to 15V
Field of View theta1=theta2=45deg.
Operating Temperature Range -40℃ to 70℃
Storage Temperature Range -40℃ to 85℃

Murata Icon X Features

Excellent Sensitivity & S/N ratio(Signal/Noise)
Excellent Quality
Excellent EMC

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 100