Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Base Station

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 600W
Vin(V) 36V to 75V
Vin(V)typ 48V
Vout(V) 14V to 35V
Vout(V)typ 28V
LineRegulation (%) -1% to 1%
LoadRegulation (%) -1% to 1%
Isolation Voltage (V) 2250V
Efficiency (%) 96.5%
Size(mm)W 36.83mm
Size(mm)L 58.42mm
Size(mm)T 14.4mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 21.5A
Form 1/4 Brick
Package DIP
Productseries MPQ600
Product Series Features The MPQ600 is an Isolated, 600W, Board-Mount-Power, DC-DC converter with PMBus interface in a Quarter-brick package designed for Radio Frequency Power Amplifier applications.
Regulation Regulated
Safety Approval CSA 62368-1
UL 62368-1
IEC 62368-1:2018
Brand Murata Power Solutions

Murata Icon X Features

28V, 21.5A, Single Output, Quarter-Brick, 36-75V Input Range, Negative Logic, Baseplate, PMBus interface, RoHS compliant.

Download a PDF file of this page

Details