1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM31PC276B0J3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFM31PC276B0J3L

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.2mm
Width 1.6±0.2mm
Thickness 1.3±0.2mm
Capacitance 27μF ±20%
Distance between external terminals g 0.3mm min.
DC Resistance(max.) 5mΩ
External terminal size e 0.4±0.3mm
External terminal size i 1.1±0.3mm
External terminal size J 0.3±0.2mm
Operating Temperature Range -40℃ to 85℃
Rated Current 6A
Rated Voltage 6.3Vdc
Size code in inch(mm) 1206 (3216M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

38.0mg

Murata Icon X Characteristic Data