1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

NFP0QHB542HS2#

“#” indicates a package specification code.

  • Last Time Buy Date : 3/31/2022
< List of part numbers with package codes >
NFP0QHB542HS2B NFP0QHB542HS2D

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 0605
Size Code (in inch) 025020
Length 0.65mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.3mm
Thickness Tolerance ±0.05mm
Common Mode Insertion Loss Characteristic 30dB Typ.(5.0GHz), 40dB Typ.(5.4GHz), 25dB Typ.(6.0GHz)
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.95Ω
DC Resistance 1.5Ω±30%
Insulation Resistance(min.) 100MΩ
Cut-off Frequency 10GHz (Typ.)
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.4mg
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

1. Small size and tight dimensional tolerance
  Size: 0.65x0.50x0.30mm
  Tolerance: +-0.05mm
2. Common mode noise suppression effect
    (The effect become maximum at 2.4GHz, 3.7GHz and 5.4GHz)
3. Prevents signal damaging in high speed differential lines.
4. Designed to match line impedance.
 
■Application
High speed differential signal lines.
HDMI,DVI,DisplayPort,USB3.0 etc.
1. Note PCs
2. Cellular phones
3. Digital Still Cameras, Digital Video Cameras

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 15000