1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ2HBM4R4SN10#

NFZ2HBM4R4SN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ2HBM4R4SN10B NFZ2HBM4R4SN10L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1008
Length 2.5mm
Length Tolerance ±0.2mm
Width 2.0mm
Width Tolerance ±0.2mm
Thickness 0.9mm
Thickness Tolerance ±0.1mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.022g
Number of Circuit 1
Rated Current (at 85℃) 1.05A
Rated Current (at 125℃) 1.05A
DC Resistance(max.) 0.131Ω
DC Resistance 0.105Ω±25%
Impedance (at 1MHz) 4.4Ω
Impedance (at 1MHz) Tolerance ±30%
Size Code (in mm) 2520

Murata Icon X Features

1. NFZ2HBM series is designed to suppress radiation noise
   from the LED power line around the frequency range from
   30MHz to 200MHz.
   With high impedance generated in small package,
   this product can suppress noise element connecting
   to noise conduction route in series.
   Moreover, with wide line up corresponding to various
   frequency range, optimum product can be selected
   according to the model or set.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ2HBM series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 1.2A.

4. Corresponds to 125 ℃ maximum use temperature.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180mm Embossed Tape 3000

Download a PDF file of this page