Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 7.5%
Isolation Voltage (V) 1000V
Efficiency (%) 77%
Size(mm)W 19.5mm
Size(mm)L 6.0mm
Size(mm)T 10.0mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.042A
Package SIP
Productseries NMA
Product Series Features Isolated 1W Dual Output DC-DC Converters
Regulation Unregulated
Iout2(A)Max -0.042A
Vout2 (V) -12V
Vout2 (V)typ -12V
Brand Murata Power Solutions

Murata Icon X Features

±12V ±42mA, Isolated 1W Dual Output 1kVDC, DC-DC Converter, 4.5-5.5V Input

Download a PDF file of this page

Details