1. Product SearchPower ProductsNon-Isolated DC-DC converterOKI-78SR-3.3/1.5-W36-C

OKI-78SR-3.3/1.5-W36-C

7V to 36V input voltage, 1.5A, TO-220 package compatible Buck converter with 85degC Ta

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 1.5A
Vin(V) 7V to 36V
Vin(V)typ 12V
Vout(V) 3.3V
Vout(V)typ 3.3V
LineRegulation (%) -0.25% to 0.25%
LoadRegulation (%) -0.4% to 0.4%
Outputs (#) 1
Efficiency (%) 85.5%
Size(mm)W 10.4mm
Size(mm)L 8.64mm
Size(mm)T 16.5mm
Operatingtemperature(degC) -40℃ to 85℃
Package SIP
Type Modules (integrated components)
Productseries OKI-78SR
Product Series Features Fixed Output 1.5 Amp SIP DC-DC Converters
Brand Murata Power Solutions

Murata Icon X Features

1.5 amp, 3.3Vdc out, Non-Isolated DC-DC Converter, 7- 36 Vin, SIP, Vertical Mount

Download a PDF file of this page

Details