Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 15W
Vin(V) 18V to 75V
Vin(V)typ 48V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) 0.05%
LoadRegulation (%) 0.06%
Isolation Voltage (V) 2250V
Efficiency (%) 86%
Size(mm)W 24.4mm
Size(mm)L 27.9mm
Size(mm)T 8.4mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 3A
Form 1 x 1
Package DIP
Productseries UEI
Product Series Features Isolated Wide Input Range 15-Watt DC-DC Converters
Safety Approval These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. Q48 models are CE marked (meet the requirements of LVD).
Brand Murata Power Solutions

Murata Icon X Features

15 Watt, 5V, Single Output Isolated DC-DC Converter, Wide 18-75V Input Range, 1x1 package, Positive Polarity

Download a PDF file of this page

Details