Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 72W
Vin(V) 9V to 36V
Vin(V)typ 12V
Vout(V) 24V
Vout(V)typ 24V
Isolation Voltage (V) 1500V
Efficiency (%) 89.5%
Size(mm)W 22.9mm
Size(mm)L 58.4mm
Size(mm)T 9.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 3A
Form 1/8 Brick
Package DIP
Productseries UWE
Product Series Features Eighth-brick, DOSA-Compatible, Isolated DC-DC Converters
Safety Approval These devices are designed to meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Brand Murata Power Solutions

Murata Icon X Features

24V, 3A, Single Output Isolated 1/8 Brick DC-DC Converter, 9-36V Input Range, Positive polarity

Download a PDF file of this page

Details