Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Smartphone / Cellular phone,Note PC

Appearance & Shape

Murata Icon X Specifications

Output Type Digital
Range 300-1100hPa
Operating Temperature Range -40℃ to 85℃
Current Consumption 1.3uA Typ.
(One-shot ODR at conversion time of 1/128s, at 1 sample/sec)
Puressure RMS Noise 0.006hPrms Typ.
(Conversion time 1/32, Continuous Mode, at 1000hpa, T=25degC)
Relative accuracy ±0.020hPa Typ.
(T range=-20 to 65degC, P range=700 to 1100hPa, ΔP=25hPa)
Absolute accuracy ±0.40hPa Typ.
(T range=-20 to 65degC, P range=300 to 1100hPa)
Supply Voltage Range 1.7 to 3.6V
Interface SPI / I2 C
Data bit 24-bit pressure data output
ODR Max 256Hz

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R 330mm Embossed Tape 3000