CO2Sensor & Microblower

CO2Sensor & Microblower

Our CO2 sensor improves maintainability through an automatic calibration feature based on a unique calibration curve algorithm. Our microblower is designed to function as an air pump using the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a compact air device.

  • CO2 Sensor

    CO2Sensor & Microblower
Catalog/Panel Download
contact contact

Our CO2 sensor improves maintainability through an automatic calibration feature based on a unique calibration curve algorithm. Our microblower is designed to function as an air pump using the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a compact air device.

  • CO2 sensor: Low influence of other gases by NDIR principle
  • CO2 sensor: Excellent temperrature characteristics and high accuracy
  • CO2Sensor: Automatic calibration
  • Microblower: compact, thin and silent
  • CO2 Sensor

    CO2Sensor & Microblower