Select your region & language

Microblower (Air Pump)

The greatest feature of Murata microblower technology is the use of ceramics as the drive source. The structure is elaborately designed to function as an air pump using the ultrasonic vibrations of ceramics. The result is an extremely compact, thin, and silent air device. In general, microblowers fall into the piezoelectric pump category.

Microblower

Product Lineup

It has a structure designed to function as an air pump (piezoelectric pump) using the ultrasonic vibrations of ceramics as the drive source.

  • *Pressure type: MZB3004T04 micro blower

Selection Guides

Microblowers are small and lightweight air pumps (piezoelectric pumps) that achieve a high pressure and high flow rate. They can be used in various applications.
The maximum pressure and maximum flow that can be acquired differs by the part number. Please select the part number suitable for your purpose.

Swipe left or right to change screens View in landscape mode.


Swipe left or right to change screens View in landscape mode.
Input voltage*1
[Vdc]
11.5 to 21 8 to 21*2 8 to 21*2 20 to 28*3
Operating environment
temperature range [°C]
0 to 70 0 to 45 0 to 45 5 to 50
Drive resonance frequency [kHz] 24 to 27 21.5 to 24.5 21.5 to 24.5 20 to 22
Flow Rate*4 [L/min] ≥0.7
@15Vpp
≥0.155
@18Vdc
≥0.155
@18Vdc
≥0.5
@24Vdc
Static Pressure*4 [kPa] ≥1.42
@15Vpp
≥50
@21Vdc
≥50
@21Vdc
≤-10.5
@24Vdc
Features Achieves a high flow rate in a compact and thin design. Achieves high pressure in a compact and silent design. Achieves an even thinner design without a nozzle maintaining a performance equivalent to a pressure type*5. Achieves balanced pressure and flow rate characteristics while having a thin and quiet design.
  • *1This is the input voltage for our performance-guaranteed drive circuit.
  • *2The input voltage differs in the case of the circuit we provide for the sample trial. Please contact us for details.
  • *3If a voltage exceeding 24 Vdc is applied, the reliability of the components may decline.
  • *4The measurement conditions are as follows.
     ・MZB1001T02: An environmental temperature of 15°C to 35°C and an atmospheric pressure of 960 hPa to 1,060 hPa
     ・MZB3004T04 and MZB3005T06: An environmental temperature of 18°C to 28°C and an atmospheric pressure of 950 hPa to 1,020 hPa
     ・MZB4001T05: An environmental temperature of 18°C to 28°C and an atmospheric pressure of 950 hPa to 1,020 hPa
    (The flow rate and pressure characteristics change depending on the temperature conditions, atmospheric pressure conditions, and input voltage.)
  • *5Pressure type: MZB3004T04 micro blower
  • We give details about the specs, features, and precautions of each part number on the introduction page for each part number.
    Please click on the part number you want to view to check those details.

Notes

  • A microblower is a device to suck / discharge air, and liquids cannot flushed directly. The body cannot be washed because it does not have a sealed structure, and has no waterproof function. Also, avoid using this product in environments with condensation.
  • Since the microblower sucks and discharges air, contaminants and dust in the air tend to accumulate inside the pump, and the contaminants and dust will influence the operation time. Use the microblower in a clean environment, or use a filter to remove at least submicron level of contaminants to prevent particles and dust from entering. (* The use of a filter does not guarantee suppression of the characteristics deterioration of the microblower.)
  • Particularly, the smoke from tobacco and mosquito-repellant incense, etc. have an influence on the life span of the product. Do not use the product in any smoky environment.
  • The microblower cannot be used for automobile applications (including accessories). Do not use this product for automobiles.
  • If the microblower is used for medical applications, murata requires a special contract to cover the use in the medical application to be agreed before start of mass production. Please contact us for details.
  • Do not handle the body of the microblower (including the nozzle, wiring, etc.) with bare hands.
  • Do not bend the terminals of the microblower.