Select your region & language

Inclinometers FAQQIs the self test pin input DC or AC and what is the maximum input quantity?

A
DC voltage and the maximum input quantity is Vdd+0.3V (absolute maximum rating)