Inclinometers

Highest accuracy 3-axis inclination measurement is available with Murata's SCL3300. This sensor also features direct inclination angle output making it a perfect choice for variety of different use cases and applications.
The best shock durability of the MEMS market provides trouble-free measurements in moving machines, vehicles, airplanes, construction machines and hand held devices.

Inertial force Sensor

Product Search

Video Library

Video Library
The detection principle, features of the product, and demonstration are introduced in the video.

PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.4 MB)

CAT NO.
s47e-5
UPDATE
13/05/2021

Basic knowledge of MEMS Technology

Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.

Basic knowledge of MEMS Technology

Product News