Select your region & language

Inclinometers FAQQIs it possible for user to compensate zero point temperature drift using built-in temperature sensor the readings of which are available through an SPI interface?

A
Yes, you can use the internal temperature sensor to do 2nd or 3rd degree compensation.