Select your region & language

Inclinometers FAQQI would like to get some package information of your products on a component level. Is there a lid over the top or is the part filled with solid material? If there is a void (air or gas) inside how large is it?

A
Package of the Murata Electronics Oy's component is one-piece molded plastic package. There is a lid over the top and the volume of the gas cavity is approximately 20 mm3 in SCA 61T and app. 70 mm3 in SCA100T. In our stand-alone SCA125T module the cavity is app. 3,000 mm3.