Select your region & language

Introduction of Murata RFID

Among ASEAN countries, Thailand has the most promising radio frequency identification (RFID) market since it is the manufacturing base for many industries.
Murata as a worldwide leader in ceramic passive components, we have developed a series of innovative RFID products called MAGICSTRAP®.
MAGICSTRAP® is a tiny and robust module for RFID tag, with excellent RF functions with built-in IC. It is the only RFID chip with antenna matching circuitry included.

Product Applications

MANUFACTURING: Control of product history over the entire life-cycle

For the traceability of print circuit board: UHF MAGICSTRAP®

UHF SMD type devices

  • EPC Global Gen2 / ISO 18000-6C compatible
  • UHF frequencies (860 ~ 960MHz)
  • Antenna impedance matching function integrated into MAGICSTRAP®
  • Memory capacity – 512bits
  • Ease of implementation
  • Utilizes ground as antenna

DATA LOGGING : Recording various data for efficient control of product conditions

MEDICAL : Visualizing information to help prevent medical mistakes

Tag can be placed in the narrowest of spaces: HF MAGICSTRAP®

HF and UHF band with built-in antennas

  • RF antenna is embedded within substrate
  • Easy to implement since no external antenna is required
  • Robust package design : resistance to environmental conditions (high temperature, high humidity)
  • ISO 15693 compliant