Select your region & language

Murata Shock Sensors For Vibration Detections

Swipe left or right to change screens View in landscape mode.
Murata Shock Sensors
For Vibration Detections
Murata Shock Sensor is acceleration sensor originates from piezoelectric ceramic technology. Due to high shock resistant, miniature package and low power consumption, you can equip it onto various industrial machineries. It detects the difference of micro vibrations and can be applied to abnormalities wear and tear monitoring.

To understand the principle & applications Download detail information

Swipe left or right to change screens View in landscape mode.

Industrial Automation
Excellent in shock resistance. Detects micro vibrations of machineries.

Trouble Prevention by Vibration Detection of Motor

When use in vibration detection of motor, shock sensor contributes to the safety, stability and noise countermeasure of industrial machinery. It can also be used for datalogging, impact detection - in case of sophicated equipment falling during transporation.

See Shock Sensor Product List for Industrial Automation Use >

  • Trouble Prevention by Vibration Detection of Motor
    Trouble Prevention by Vibration Detection of Motor
  • Wide Range of Usages in Factory Automation
    Wide Range of Usages in Factory Automation

For detailed information on vibration monitoring, Download here

Automotive
Correspond to harsh conditions of tyre's interior. Contribute to travelling safety by detection of rapid acceleration

Lengthen the life of TPMS Module

To lower the power consumption of TPMS (Tire Pressure Monitoring System) module installed inside tire, it is possible to use Shock Sensor to realise a wake up function of the system by detection of the rotational speed of the tire.

See Shock Sensor Product List for Automotive Use >

AEC-Q200 base. Able to endure in poor road surface, high humidity and harsh environment.
AEC-Q200 base. Able to endure in poor road surface, high humidity and harsh environment.

Security
Detection of vibrations due to destructive acts. For bank, vending machine, windows of residential & commercial windows and car security, etc.

Security countermeasure by detecting of glass break

We expand actively in the field of crime prevention. We are providing a low cost solution to security camera for temper prevention and glass break.

See Shock Sensor Product List for Security Use

To detect vibration from window or security camera and consider as a warning trigger.
To detect vibration from window or security camera and consider as a warning trigger.

Consumer
To apply in other consumer devices, based on proven track record in vibration detection in HDD

Use as protection for HDD and Input Device

Shock sensor is used in order to protect the data of HDD during the fall of PC Notebook. By detecting vibration, shock and tapping, it is possible to use as an input device for smartphone and wearable devices.

See Shock Sensor Product List for Consumer Use >

Possible to detect small shock, for instance, tapping.
Possible to detect small shock, for instance, tapping.

Small Quantity Order

Supply of product for use in Industrial Automation, Automotive, Security, Consumer, etc. Shock Sensor Evaluation Board is also available for easy and quick evaluation purpose.
※Transfer to external website.

  • Send your inquiry