Murata Icon X Specifications

Function Rx Filters
Band GPS,GLONASS,GALILEO
Size 1.5x1.1x0.5(max.)mm
Termination Impedance Unbalanced

Murata Icon X Applications

Limited Usage

for mobile phone

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 330mm Embossed Tape 10000
R15 180mm Embossed Tape 5000