1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFA18SL506X1A45#

NFA18SL506X1A45#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFA18SL506X1A45B NFA18SL506X1A45L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.1mm
Width 0.8mm
Width Tolerance ±0.1mm
Thickness 0.6mm
Thickness Tolerance +0.05/-0.1mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.004g
Number of Circuit 4
Rated Current 25mA
Rated Voltage 10Vdc
Withstanding Voltage 30Vdc
Insulation Resistance(min.) 1000MΩ
Insertion Loss 6dB max.(at Cut-off Frequency),30dB min.(at 500MHz),25dB min.(at 1000MHz)
Nominal Cut-off Frequency 50MHz
Size Code (in mm) 1608

Murata Icon X Features

Features
1. NFA18SL series is LC combined EMI filter whose
   feature is compact size, steep and deep insertion
   loss curve.
2. [Cutoff frequency 300Mz, 400MHz, 480MHz type]
   Good nise suppression effect at frequency range over
   800MHz, which are important to improve sensitivity
   of mobile phones.This feature enables effective noise
   suppression at LCD lines or camera module lines.
   [Cutoff frequency 50Mz, 130MHz, 180MHz, 200MHz type]
   This type also have good performance at UHF band
   in addition to products mentioned above.
   This feature is suitable to improve sensitivity
   of digital TVs.
   [Cutoff frequency 220MHz type]
   This type is improved the performance at frequency
   range from 800MHz to 3GHz in addition to products
   mentioned above.
   [Cutoff frequency 350MHz type]
   Reduced capacitance to 4pF typ. This enables low
   impact to signal waveform and high noise suppression
   performance.
3. Various cutoff frequency has made to control rise
   time and fall time of waveform.
4. 4 circuits are installed in compact shape of
   1.6x0.8mm.  Greatly reduces footprint.

Application
Noise suppression in LCD lines, camera module lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180mm Embossed Tape 4000

Download a PDF file of this page