1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM022R60G105ME01#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM022R60G105ME01L

Appearance & Shape

Murata Icon X Specifications

Length 0.4±0.05mm
Width 0.2±0.05mm
Thickness 0.2±0.05mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.13mm min.
External terminal size e 0.07 to 0.155mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 4Vdc
Size code in inch(mm) 01005 (0402M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1。 Only for mobile devices。 Measure capacitance after heat treatment

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 40000

Mass (typ.)

1 piece

0.09mg

φ180mm Reel

198g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information