Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Axis 1(Z)
G Range(Min.) ±10.2g
Amplitude Response 6~11kHz
Supply Voltage 3.0~5.2V
Sensitivity(typ.) 118mV/G
Current Consumption 3.5mA
Output Type Differential Analogue
Operating Temperature Range -20℃ to 85℃

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R 180mm Embossed Tape 500