Select your region & language

Ceramic Capacitors FAQQHow many mm are the reel and tape widths for chip sizes 008004(0201M), 01005(0402M) ? (ex: GRM01/GRM02/GJM02 series)

A

The reel width of chip sizes 008004 (0201M) and 01005 (0402M) is under 8 mm.
The tape width (W in the diagram below) is 4 mm and pocket pitch (P1 in the diagram below) is 1 mm.

Image of chip sizes

For details, see “Packaging” of the detailed specifications sheetDetailed specifications sheet
attached to the product details page on the website.