Select your region & language

PTC Thermistors (POSISTOR) FAQQ[PRF Series] What are the recommended flux cleaning agent and conditions?

A

Flux cleaning after soldering may cause deterioration of device characteristics and electrode degradation.

  1. Cleaning condition
    • Cleaning solution: 2-propanol
    • Immersion cleaning: 5 minutes or less (room temperature) or 2 minutes or less (40°C or less)
    • Ultrasonic cleaning: Within 1 minute 20W/L or less 10 to 100KHz
  2. Wash thoroughly and remove the flux completely.
  3. Drying: Make sure to dry this product immediately after cleaning.