Select your region & language

Murata Unveils Industry’s Smallest BLE Module Based on Nordic’s nRF54L15

Type 2NR Compact, multi-protocol wireless module delivers advanced performance, long battery life, and simplified design for next-gen IoT devices

  • Connectivity Modules

6/23/2025

Atlanta, GA, June 23, 2025– Murata today announced the upcoming release of its Type 2NR wireless module, an ultra-small, highly integrated solution engineered to meet the growing demands of space-constrained and power-sensitive IoT applications. Measuring just 7.4 mm x 7.0 mm x 1 mm, it is based on Nordic Semiconductor’s latest nRF54L15 SoC and delivers robust wireless performance, low power consumption, and broad protocol support. Additionally, it allows designers to build feature-rich IoT products that meet today’s miniaturization and power efficiency needs without compromising wireless performance or security.

Ideal for smart home, medical, industrial, and enterprise IoT edge devices, the Type 2NR supports Bluetooth® Low Energy 6.0, IEEE 802.15.4, NFC-A tag, and Matter over Thread, enabling seamless connectivity across a wide range of ecosystems. The module will be fully certified (FCC/IC/ETSI/TELEC), includes a built-in antenna with an external option, and requires minimal external components – streamlining development and accelerating time to market.

With a 128 MHz Arm® Cortex®-M33 core, 256KB RAM, and 1524KB RRAM, the module supports advanced edge processing. Its rich I/O interface (32 GPIOs), advanced security (PSA Certified Level 3), and support for Bluetooth 6 Channel Sounding make it an ideal choice for compact devices that require secure, responsive, and location-aware wireless communication.

Samples of the Type 2NR module (LBMA0ZZ2NR-SMP) and evaluation kits (LBMA0ZZ2NR-EVK) are now available. For more information, including product specifications and additional design tools, please visit here.

About Murata

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components and 2NRs, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter