Select your region & language

Bluetooth® / IEEE 802.15.4 Multi-Radio ModuleType 2NR

Order Number LBMA0ZZ2NR

  • Under Development
  • Recommended
  • New
Read more
Image of Type 2NR

Overview

Bluetooth® Low Energy 6 / IEEE 802.15.4 Multi-Radio Module
  • 2.4 GHz Bluetooth® LE / 802.15.4 Module / NFC-A tag
  • Chipset: Nordic nRF54L15
  • Processor: Arm® Cortex® -M33
  • FCC/IC Certification Test Undergoing
High Performance Capabilities for Internet of Things
  • Ultra-small size
  • High integration level – built-in MCU, crystal, DCDC inductor, RF matching circuit and antenna
  • Support multiple radio technology
  • Latest Cybersecurity Support – PSA Certified Level 3
  • Low power consumption

Contact menu

Description

The Type 2NR is an ultra-small, highly integrated wireless module based on the Nordic nRF54L15 SoC. Measuring just 7.4 mm × 7.0 mm, it offers a space-efficient solution for engineers designing IoT devices that require reliable, low-power, connectivity in a small form factor.
Our module supports Bluetooth® Low Energy 6.0, IEEE 802.15.4, NFC-A tag, and Matter over Thread. This multiple protocol support allows for seamless interoperability across various ecosystems, reducing design complexity and ensuring compatibility with emerging connectivity. The Type 2NR is well suited for IoT edge devices, including smart home, smart appliances, medical and healthcare devices, industrial automation, and enterprise systems.
The module's low-power, high integration in a small form factor allows developers to overcome space and power constraints, without sacrificing the quality and performance of their end product.

Specs

Documents

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2nr-product-brief.pdf PDF: 544KB -
Schematic type2nr-evk-schematic.pdf PDF: 436KB -
Additional Docs type2nr-evk-user-guide.pdf PDF: 1.18MB -
type2nr-evk-quick-start-guide.pdf PDF: 242KB -
type2nr-evk-bom.pdf PDF: 96KB -
type2nr-module-footprint.dxf DXF: 22KB -

Block Diagram

Block Diagram: Type 2NR

Eval Tool

Evaluation Tool Murata 2NR EVK
Eval Tool: Type 2NR

Purchase

Order Number LBMA0ZZ2NR-001
Sample Part Number LBMA0ZZ2NR-SMP
Production Part Number LBMA0ZZ2NR-001
Development Kit Part Number LBMA0ZZ2NR-EVK
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.
To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices