Select your region & language

Murata develops world's smallest 32.768 kHz MEMS resonator

  • Timing Devices (Crystal Unit / Ceramic Resonator)

10/4/2018

This product has been discontinued. (*Updated on Jan 31, 2023)

Murata Manufacturing Co., Ltd.
Chairman of the Board and President:
Tsuneo Murata

Murata Manufacturing Co., Ltd. (Head Office: Nagaokakyo-shi, Kyoto; Chairman of the Board and President: Tsuneo Murata) has developed the world’s smallest*1 32.768kHz*2 MEMS*3 resonator*4, which is expected to make a significant contribution to reducing the size and power consumption of IoT devices, wearables, and healthcare devices.


1. Background

IoT, wearable, and healthcare related applications where small size, long operating times, and longer battery life are essential are increasing demand for compact electronic components that reduce the power consumption. 32.768kHz resonators are used extensively in power sensitive applications to keep accurate time while allowing power hungry resources to be put into a deep sleep mode, thereby saving system level power and extending overall battery life.

The new MEMS resonator is more than 50% smaller than competing solutions, while featuring a low ESR*5, excellent frequency accuracy, and low power consumption. This is due to the use of MEMS, a technology that was developed by Murata Electronics Oy (formerly VTI Technologies) which has a proven track record of unique and innovative MEMS used in a wide variety of applications originating with the automotive industry.


2. Main Features

While achieving miniaturization through MEMS technology, the new MEMS resonator exhibits frequency temperature characteristics of less than 160ppm (Operating temperature: -30 to 85°C ) with an initial frequency accuracy (25°C ) that is comparable to or better than that of a quartz tuning fork crystal resonator.

Key features are as follows:

- Over 50% smaller than conventional tuning fork quartz crystal resonators

With dimensions measuring 0.9 x 0.6 x 0.3mm (width, length, height), the new MEMS resonator is more than 50% smaller*6 than a conventional 32.768kHz tuning fork crystal resonator.

- Built-in load capacitors

A typical pierce-type oscillator circuit design uses two external multilayer ceramic load capacitors.  The new MEMS resonator is equipped with built in load capacitors, which makes possible a reduction in external parasitic capacitance, mounting space, and further contributes to more flexible circuit design.

- Reduced power consumption by realizing a low ESR

With crystal resonators in general, the ESR tends to rise as the device becomes smaller in size. However, with a low ESR (75kΩ) the MEMS resonator can generate a stable reference clock signal by reducing the IC gain while also cutting power consumption by 13% compared to a conventional quartz crystal. (Based on internal tests)

- Can be built into an IC package

With silicon-based wafer-level chip scale packaging (WLCSP), the resonator can be co-packaged with an IC, eliminating the need for any external low-frequency clock references.


3. Availability

Mass production of the new resonator is scheduled to begin in December 2018 as the WMRAG Series.

The new resonator will be showcased at the Murata booth at CEATEC JAPAN 2018, which will be held at Makuhari Messe from October 16 to 19, 2018.


*1 The world's smallest 32.768kHz resonator based on an in-house study, as of the end of September 2018
*2 32.768kHz is used as reference clock signal for driving watches and ICs because it is easy to obtain highly accurate one-second signals using this frequency with digital electronic circuits.
*3 MEMS refers to micro electro mechanical systems. These systems have 3D microstructures formed using semiconductor manufacturing process technology.
*4 Timing devices such as resonators are passive components designed to generate a reference clock signal when an IC operates. High-quality resonators generate highly accurate and highly stable signals that are essential for stable IC operation.
*5 ESR refers to equivalent series resistance. A smaller ESR indicates easier generation of stable clock signals.
*6 The comparative size is with respect to an equivalent conventional product of dimensions of 1.2 x 1.0 x 0.3mm (width, length, height). (As of October 2018)


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter