1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW21SN670HQ2#

DLW21SN670HQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW21SN670HQ2B DLW21SN670HQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,HDMI 1.4b,HDMI 2.0,Displayport 1.4,HDMI 2.1

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 100MHz) 67Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 320mA
Derating of Rated Current No
Rated Voltage 20Vdc
Withstanding Voltage 50Vdc
DC Resistance(max.) 0.31Ω
DC Resistance 0.31Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.011g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size: 2.0x1.2x1.2mm
2. Common mode impedance items of 67, 90 and 120 ohm,
    and they can be used for various differential
    signal lines, DLW21SN_HQ/DLW21SZ_HQ/DLW21SR_HQ series
    matches line impedance of 100 ohm line.
3. This series can suppress noise for the
    high-speed differential signal lines which are
    used in digital AV interfaces, such as HDMI and DVI,
    without damage to the signal wave.
4. DLW21SR670HQ2 is designed to correct line impedance
    when ESD protection device is also used.

Applications
Common mode noise suppression of high speed
differential signal lines for HDMI, DVI, USB2.0,
IEEE1394, LVDS.
1. DVD Recorders
2. LCD TVs, LCD monitors
3. PCs
DLW21SR_HQ Series is suitable for receiver side of
HDMI interface line.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 2000

Download a PDF file of this page