1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersNFP0RSN112HL2#

NFP0RSN112HL2#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2022
  • Date of Discontinuation : 9/30/2022
< List of part numbers with package codes >
NFP0RSN112HL2B NFP0RSN112HL2D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer Electronics - Differential Transmission,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 0403
Size Code (in inch) 018012
Length 0.45mm
Length Tolerance ±0.05mm
Width 0.3mm
Width Tolerance ±0.05mm
Thickness 0.25mm
Thickness Tolerance max.
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Common Mode Insertion Loss Characteristic 11dB Typ.(240MHz), 22dB Typ.(700MHz), 25dB Typ.(900MHz),22dB Typ.(1.7GHz), 17dB Typ.(2.4GHz)
Rated Current 50mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 3.9Ω
DC Resistance 3.0Ω±30%
Insulation Resistance(min.) 100MΩ
Cut-off Frequency 4.0GHz (Typ.)
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.2mg
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and tight dimensional tolerance
  Size: 0.45x0.30x0.25mm
2. Common mode noise suppression effect
    ( The effect become maximum at 1.1GHz and 1.2GHz )
3. Prevents signal damaging in high speed differential lines.
4. Designed to match line impedance.
 
■Application
Common mode noise suppression of high
speed differential signal lines for mipi, USB 2.0, IEEE1394,
LVDS etc.
1. Note PCs
2. Cellular phones
3. Digital Still Cameras, Digital Video Cameras

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 15000

Download a PDF file of this page

Use for differential signal interface line.