Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Productseries ACM20
Product Series Features ACM20
Measuring Range(ACA) 0A to 100A
Display Type LED
Color Red
Number of Digits 4
Digit Height (mm) 9.2mm
Power Supply Type AC Powered
Power Supply(ACV) 85V to 264V
AC Power Supply Current(mA)Max 110mA
Operatingtemperature(degC) 0℃ to 60℃
Safety Approval UL/CSA/IEC/EN 61010-1
Humidity 0% to 85%
Measurment Type True RMS AC Volts
Mounting Type Panel Mount
Accuracy +/-1%
Case Material Polycarbonate
Configurable DPM No
Current Transformer Internal
Daylight Readable No
Digit Height (inch) 0.36inch
Measuring Condition 85Vac to 264Vac
Update Rate (samples /sec) 2 to 3
Weight (g) 42g
Weight (oz) 1.5℥

Murata Icon X Features

100A, 85-264Vac Supply, 4-Digit, Multi-Function AC Power Meter with Power Factor Reading

Download a PDF file of this page

Details