1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLP2ADA670HL4#

DLP2ADA670HL4#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLP2ADA670HL4B DLP2ADA670HL4L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,USB2.0,USB3.1 Gen1,USB3.1 Gen2,MIPI D-PHY Ver1.1,MIPI D-PHY Ver1.2,HDMI 1.4b

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2010
Size Code (in inch) 0804
Length 2.0mm
Length Tolerance ±0.1mm
Width 1.0mm
Width Tolerance ±0.1mm
Thickness 0.82mm
Thickness Tolerance ±0.1mm
Common Mode Impedance (at 100MHz) 67Ω
Common Mode Impedance (at 100MHz) Tolerance ±20%
Rated Current 130mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.25Ω
DC Resistance 1.0Ω±25%
Insulation Resistance(min.) 100MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.009g
Number of Circuit 2
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. 2 components are included in 2.0x1.0mm size
2. Low profile: typ. 0.82mm
3. DLP2AD can suppress common mode noise without
    damage to signal wave.
4. DLP2AD match with line impedance.
5. DLP2ADA is for high speed differential signal line.
   Cutoff Frequency : 6.0GHz or more

Applications
Common mode noise suppression of high speed
differential signal lines for USB, IEEE1394
LVDS, DVI, HDMI
1. Main board of personal computers, Note PCs
2. Printers, Scanners
3. LCD monitors
4. Game equipment
5. PC peripheral equipment


Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 3000

Download a PDF file of this page