1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW5BTM501SQ2#

DLW5BTM501SQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW5BTM501SQ2B DLW5BTM501SQ2K DLW5BTM501SQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 5050
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.3mm
Width 5.0mm
Width Tolerance ±0.3mm
Thickness 2.35mm
Thickness Tolerance ±0.15mm
Common Mode Impedance (at 100MHz) 500Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Common Mode Impedance (at 10MHz) 30Ω
Common Mode Impedance (at 10MHz) Tolerance min.
Rated Current 4A
Derating of Rated Current Yes (Over 65℃)
*For details, please check the derating diagram.
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 0.027Ω
DC Resistance 0.027Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.21g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

Low profile (h=2.5mm) chip common mode choke coil.
Suitable for noise suppression at DC power lines.

Features
1. Low profile (h=2.5mm)
2. Small size (5.0x5.0mm) and high rated current
    (1.5 to 6A)
3. High common mode Impedance
    (max. 1400 ohm, at 100MHz)

Applications
Noise suppression for power line
1. Power line equipment
    -DC-DC converters
    -Battery chargers
2. Portable equipment
    -PDAs (Personal Digital Assistants)
    -Note PCs
    -Printers

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 2500
L 180mm Embossed Tape 700

Download a PDF file of this page