Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Mobile Electronics,Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Notebook PC,PC [Personal Computer],Server,Storage,Base Station,Television,TV Game / Video Game,Processor [ASIC / FPGA / xPU],Copier,POS [Point Of Sales],IoT Equipment,Robotic control,PoE [Power over Ethernet]

Appearance & Shape

Murata Icon X Specifications

Length 7.3±0.3mm
Width 4.3±0.2mm
Thickness 1.9±0.1mm
Allowable Ripple Current 8.5Arms
Capacitance 470μF ±20%
ESR 4.5mΩ
Leakage Current 117.5μA
Maximum operating temperature 105℃
Operating Temperature Range -40℃ to 105℃
Rated Voltage 2.5Vdc
Size code in inch (mm) 2917(7343)
S size 1.3±0.2mm
W1 size 2.4±0.2mm

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 3000

Mass (typ.)

1 piece

0.13g

Murata Icon X Characteristic Data