1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersPLT10HH401100PN#

PLT10HH401100PN#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
PLT10HH401100PNB PLT10HH401100PNK PLT10HH401100PNL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Length 12.9mm
Length Tolerance ±0.2mm
Width 6.6mm
Width Tolerance ±0.2mm
Thickness 9.4mm
Thickness Tolerance max.
Common Mode Impedance (at 10MHz) 400Ω
Common Mode Impedance (at 10MHz) Tolerance (Typ.)
Rated Current 10A
Derating of Rated Current Yes (Over 85℃)
*For details, please check the derating diagram.
Rated Voltage 100Vdc
Withstanding Voltage 250Vdc
DC Resistance(max.) 4.1mΩ
DC Resistance 3.6mΩ±0.5mΩ
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 2.1g
Number of Circuit 1
Common Mode Inductance 6μH min.
Operating Temperature Range(Self-temperature rise is included) Yes
Brand Murata

Murata Icon X Features

Features
1. Meets large current up to 18A max. suitable for power lines.
2. Meets to surface mounting.
3. Large common mode impedance up to 1000ohm [at 10MHz]
 enables good noise suppression effect.
4. Wide operating temperature range.
    -55℃ to 125℃
    [PLT10HH101150PN / PLT10HH401100PN /
     PLT10HH450180PN / PLT10HH9016R0PN]
    -55℃ to 105℃
    [PLT10HH1026R0PN / PLT10HH501100PN]

Application
Common mode noise suppression for motors in automotive
equipments, audio amps for automotive, car navigations.
Allso available for non-automotive applications.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 50
K 330mm Embossed Tape 500
L 180mm Embossed Tape 125

Download a PDF file of this page