圆柱型锂离子二次电池

圆柱型锂离子二次电池是金属罐的外部包装材料型,具有高输出大容量的特点。

村田的锂离子二次电池

圆柱型

产品一览

可左右滑动屏幕 请使用横屏浏览

可左右滑动屏幕 请使用横屏浏览
Model Nominal Capacity
(mAh)
Positive Electrode
Material
Negative Electrode
Material
Nominal (Rated)
Voltage (V)
Weight
(g)
Diameter
(mm)
Height
(mm)
Continuous Max
Discharge Current (A)
Features
US18650VTC4
2,100 NCM Gr 3.6 45.0 φ18 65 30 power
US18650VTC4A (NRND)
2,100 NCM Gr 3.7 46.8 φ18 65 35 power
US18650VTC5
2,600 NCA Gr 3.6 44.3 φ18 65 30 power
US18650VTC5A
2,600 NCA Gr, SiO 3.6 47.1 φ18 65 35 power
US18650VTC5D
2,800 NCA Gr, SiO 3.6 46.7 φ18 65 35 power
US18650NC1 (NRND)
2,900 NCA Gr 3.6 45.3 φ18 65 8 runtime
US18650VTC6
3,120 NCA Gr, SiO 3.6 46.6 φ18 65 30 power
US18650VC7 (NRND)
3,500 NCA Gr, SiO 3.6 47.2 φ18 65 8 runtime
US18650FTC1 (NRND)
1,100 LFP Gr 3.2 38.8 φ18 65 20 life, safety
US21700VTC6A
4,100 NCA Gr, SiO 3.6 67.5 φ21 70 40 power
US26650FTC1A (NRND)
3,000 LFP Gr 3.2 84.0 φ26 66 25 life, safety

环境相关资料

RoHS Certificate /
REACH SVHC Report /
Halogen free