Wi-Fi® ModulesType ABR

Order Number CMWC1ZZABR

  • inproduction
  • recommended
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n + MCU Module
  • 2.4GHz Wi-Fi® and MCU
  • Chipset: NXP 88MW320
  • Processor: ARM Cortex-M4F
  • FCC/IC Certified
Feature Rich Software hosted on Module
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 b/g/n 72.2 Mbps, Wi-Fi® Stack runs inside, 512KB SRAM, 128KB mask ROM, and 2MB SPI Flash on module
  • NXP EZ-Connect™ tool (WMSDKA) provides comprehensive support

Description

Type ABR is a small module (integrated PCB antenna) based on NXP 88MW320 (wireless microcontroller), supporting Wi-Fi® 802.11 b/g/n up to 72.2 Mbps PHY data rate; with an integrated 200MHz ARM Cortex-M4F MCU for host-side applications.

Type ABR easily enables stand-alone consumer applications with its integrated ARM Cortex-M4F MCU. NXP's powerful EZ-Connect&trede; tool (WMSDKA) allows customers to quickly and easily customize their solution.

In addition to the stand-alone WMSDKA configuration, NXP provides a MCUXpresso-integrated solution whereby Murata’s Type ABR mikroBUS EVB is paired up with LPCXpresso55S16/28/69 Development Boards. Both Murata and NXP’s documentation details this solution where Type ABR module provides a WLAN link for the NXP LPC MCU via a simple serial interface supported by WMSDKA firmware.

Type ABR network controller module provides device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications. RF matching, Antenna design and Regulatory certification are already taken care of and tested.

Each module offers a complete network controller solution via a simple UART interface. The Wi-Fi®, TCP/IP, security supplicant and other network application features are hosted directly on the module. Amazon Alexa Voice Service (AVS) is also supported.

The feature-rich Type ABR module is packaged in a small form factor that facilitates integration into size- and power-sensitive applications.

Specs

Documents

Products Data Sheet

Last Update: January 13, 2023

Products Related Files

如果您需要产品目录或技术数据,请选中复选框并从下面的下载按钮下载。

可左右滑动屏幕 请使用横屏浏览
Type File Name File size Last Update
Product Brief typeabr-brief.pdf PDF: 345KB -
Additional Docs abr-evb_revA.pdf PDF: 2.07MB -
murata_quick_start_guide_abr_nxp.pdf PDF: 1.59MB -
murata_flashing_guide_abr_nxp.pdf PDF: 1.71MB -
typeabr_module_footprint_topview.dxf DXF: 360KB -
murata_fcc_regulatory_test_guide_abr.pdf PDF: 1.13MB -
typeabr-hw-application-note.pdf PDF: 600KB -

Software

Software

Type ABR EVB is pre-flashed with “serial_mwm_demo” image providing plug-n-play experience with NXP reference platforms. Note that Murata provides a customized version of NXP’s WMSDKA “serial_mwm_demo”. Currently Type ABR EVB is integrated on NXP’s MCUXpresso solution. The specific platforms are quoted below. High-level steps are described here.

User must download NXP’s MCUXpresso IDE (Version 11.3 – link here) in conjunction with NXP’s MCUXpresso SDK (Version 2.9.1). The platforms with MCUXpresso SDK links supporting Murata Type ABR mikroBUS EVB include:

  • LPCS55S69 SDK: here
  • LPCS55S28 SDK: here
  • LPCS55S16 SDK: here
NOTE:
  • User registration on the NXP website is required for fetching both the IDE and SDK.
  • When building the SDK, user must select the option "MW320 Wi-Fi® co-processor support".

For support on Type ABR EVB (MCUXpresso and WMSDKA) go to: Murata's Community Forum

Block Diagram

Block Diagram : Type ABR

Eval Tool

Evaluation Tool

Murata has partnered closely with Embedded Artists AB to provide a flexible evaluation board solution for Murata’s Type ABR module (based on NXP’s 88MW320 chipset). Murata’s Type ABR EVB is designed with mikroBUS interconnect. Type ABR EVB is currently supported on the following NXP’s LPC Expresso Development Boards:

  • Type ABR EVB front
  • Type ABR EVB back

By default, Type ABR module is pre-flashed with “serial_mwm_demo” image providing plug-n-play experience with NXP reference platforms.

This Quick Start steps the user on how to quickly connect Murata’s Type ABR EVB to NXP’s LPC55S69-EVK and get it running in NXP’s MCUXpresso IDE

If user wants to customize the MCU firmware, then, this flashing guide provides detailed steps on how to flash Murata’s Type ABR EVB using NXP’s LPC-Link2 debug probe.

Type ABR EVB High-Level Description

Murata’s Type ABR EVB brings out the following interfaces on mikroBUS™ pins (J1/J2 headers):

  • WLAN-UART interface (UART0: TXD, RXD).
  • WLAN-SPI interface (SSP1: FRM, CLK, TXD, RXD).
  • I2C interface (I2C1: SCL, SDA).
  • Power supply (3.3V VBAT and GND).
  • WLAN reset control signal (RESET_N).
  • Wake up signals (WAKE_UP0, WAKE_UP1) – not connected (see R5/R7).
  • WLAN-UART debug signal (UART2_TXD) – not connected (see R6).

Additional signals are brought out on test point headers TP1 and TP2:

  • WLAN-UART signals for optional flow control (UART0: CTSn, RTSn).
  • WLAN-UART debug signals (UART2: TXD, RXD).
  • Wake up signals (WAKE_UP0, WAKE_UP1).
  • Strapping signals (STRAP0/STRAP1) controlling boot mode.
  • READY (LED1), and LINK (LED2) status indicators.
  • I2C interface (I2C0: SCL, SDA).
  • JTAG_TRST (not used in SWD mode).
  • Additional GPIO’s (24, 39, 46, 47).

Additional features on Type ABR mikroBUS EVB include:

  • Flashing interface via Cortex Debug 10-pin connector J4 supporting SWD mode. Murata supports NXP’s LPC-Link2 debug probe (flashed with Segger J-Link firmware).
  • Boot mode jumper J3 which allows user to control booting from flash (default) or UART.
  • Optional header J5 for measuring current consumption (not populated).

Purchase

Order Number CMWC1ZZABR
Sample Part Number CMWC1ZZABR-107SMP
Production Part Number CMWC1ZZABR-107
Development Kit Part Number CMWC1ZZABR-107-EVB
Purchase

Please check distributor inventory for ABR module.
Please check distributor inventory for ABR EVB.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Minimum Order Quantity 1,080
Order Increment 1,080

相关视频

Wireless Solutions and Services for your IoT Devices

  1. 电子元器件
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules