Wi-Fi® + Bluetooth® ModulesType WM

Order Number LBEP5CLWMC-633

  • To be discontinued
Read more

Overview

Ultra Small Wi-Fi® 11a/b/g/n + Bluetooth® 5.1 Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® Module
  • Chipset: TI (WiLink8 WL1833)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n 72Mbps
  • Included in Module: On-board reference clock, RF switches and Diplexer to feed a common RF port

Description

The Type WM is a Wi-Fi® 802.11a/b/g/n and Bluetooth® v5.1 wireless module based on the TI WiLink 8.0 WL1833. This next-generation mobile market platform features a compact WSP package and includes all required RF front ends, a complete power management system, and comprehensive coexistence mechanisms.

The Type WM is ideally suited for enabling wireless connectivity in automotive content sharing and viewing from smartphones and tablets-to-in-car systems, easy pairing of devices, navigation, and even wire replacement to sensors on tires and other equipment.

Specs

Documents

Document Statement

For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Software

Software

Please get TI Wi-Fi® driver software through TI support channel. For deeper software technical support, driver porting support or advanced features support, Intelligraphics can provide you the best support. Please refer to the Software Guide and contact to Intelligraphics for the detail.

Software Guide
Driver Firmware Linux / Android driver through TI support channel. Intelligraphics can provide advanced software.

Block Diagram

Block Diagram : Type WM

Eval Tool

Dev Kit Features
For RF testing - order both the -D (Daughter Card) and -AA (Mother Board)
  • LBEP5CLWMC-TEMP-D
  • LBEP5CLWMC-TEMP-AA
For Platform testing order -D (Daughter Card) and request SDIO and UART cable assemblies.
  • LBEP5CLWMC-TEMP-D

Purchase

Production Part Number LBEP5CLWMC-633
Development Kit Part Number LBEP5CLWMC-TEMP-D
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

相关视频

Wireless Solutions and Services for your IoT Devices

  1. 电子元器件
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules