1. 产品搜索电阻器微调电位器PVA2A101A01B00

PVA2A101A01B00

  • 停产日:2017/1/31

外观&形状

Murata Icon X 规格

额定功率 0.1W
形状 SMD
最大工作电压 50Vdc
调整方向 上方
尺寸 2mm
自动调整 Yes
调节转数(有效旋转角度) 1(260°±10°)
机械旋转角度 Endless
总电阻值 100Ω
总电阻值公差 ±25%
电阻温度系数 ±250ppm/℃
电阻变化特性 B (Linear)
接触电阻变化 3% max. of nominal total resistance value
剩余电阻 10ohm max.
力矩 0.5 to 9.8mN・m
额定功率测量条件 70℃
工作温度范围 -55℃ to 125℃
质量 0.01g

Murata Icon X 特点

1. Ultra-small and thin external dimensions of
    2.2(W)x2.75(L)x0.90 max.(T)mm.
2. For the terminal attachment method of construction
    that uses neither solder nor adhesives, good
    solderability and terminal attachment intensity
    are realized.
3. Because of multi-contact wiper structure, PVA2 has
    a stable characteristics (low noise).
4. PVA2 series does not use a solder, flux or cleaning
    solvent, so they are environmentally friendly
    products.
5. Heat resistance performance enables high temperature
    peak reflow soldering.

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 1000

Murata Icon X 产品数据